??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24512.0030 T-Handles
HELP_VARIABLE
Company
Halder
Description
EH 24512. - T-Handle
Bill of material
24512.0030 T-Handles
BESTNR
Ref. No.
24512.0030
AUS
Version
with smooth blind hole
D1
H7
8 mm
L1
67 mm
L2
16 mm
H1
37 mm
H2
25 mm
T
16 mm
G
Weight
46 g
Embedded user actions